1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Bench A with Shelf High Rigidity for Mobile Work

SUS PARTS FOR CONVEYANCE

Work Bench A with Shelf High Rigidity for Mobile Work
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 328.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The conductive type of the wide roller conveyor hook B.
[Features]
・ Material Main body: SPHC, screw part: Resin/steel
・ Weight: 346 g
・ Since it is a trivalent chromate-plated product, there are some differences in color due to its nature, but there is no problem with quality.
・ It is used to have a 2-plate welded structure, but has changed to a single sheet-metal processed product.
[Applications]
・ Convenient for hooking the roller conveyor.

 
Part Number
GFC-241 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 328.34

฿ 184.72

SUS PARTS FOR CONVEYANCE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Length L(mm) 92.6

Please check the type/dimensions/specifications of the part GFC-241 in the Work Bench A with Shelf High Rigidity for Mobile Work series.