1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Roller Controller 3520P50

SUS JOINT FOR PIPE FLAME

Aluminum Roller Controller 3520P50
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,379.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A quiet-operation roller conveyor with excellent conveying (sliding) performance. A resin structure for holding pins. Structured so that metal powders are not easily produced. A roller conveyor with a wheel pitch of 50 mm.

 
Part Number
GFC-046
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,379.80

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Length L(mm) 3000

Please check the type/dimensions/specifications of the part GFC-046 in the Aluminum Roller Controller 3520P50 series.