1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Roller Conveyor, 2920P30

SUS JOINT FOR PIPE FLAME

Aluminum Roller Conveyor, 2920P30
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,871.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A roller conveyor that operates without making much noise and has an excellent sliding capability.
[Features]
· A resin structure for holding pins. Structured so that metal powder is not easily produced.
· Wheel pitch is 30 mm.
· Materials - Frame part: aluminum extruded material, Foil part: high-density polyethylene, Pin: stainless steel
· Weight: 1.08 kg/m
[Applications]
· Convenient for conveyor component.

 
Part Number
GFC-042 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,871.17

฿ 2,923.19

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Length L(mm) 3000

Please check the type/dimensions/specifications of the part GFC-042 in the Aluminum Roller Conveyor, 2920P30 series.