1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Conveyor 3323P37

Roller Conveyor 3323P37
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 847.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cost-effective roller conveyor with a wheel pitch of 37 mm.
[Features]
· The wheels are made using high density polyethylene.
· Weight: 1.4 kg/m
· Estimated resistance value: 10^4 to 10^6 Ω (conductivity level)
[Applications]
· Convenient for conveyor component.

 
Part Number
GFC-027
GFC-032
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Wheel material

฿ 847.92

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day -High Density Polyethylene

฿ 3,247.52

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) Conductive, Color: BlackConductive Polypropylene

Loading...

  1. 1

Basic Information

Length L(mm) 3000 Frame Material Iron