1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Conveyor 3620P50

Roller Conveyor 3620P50
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 944.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A roller conveyor with a wheel pitch of 50 mm.
[Features]
· The wheel parts are made using polypropylene.
· Weight: 1.24 kg/m
· Estimated resistance value: 10^4 to 10^6 Ω (conductivity level)
[Applications]
· Convenient for conveyor component.

 
Part Number
GFC-000
GFC-001
GFC-002
GFC-018
GFC-019
GFC-020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Specifications

฿ 1,102.30

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day 3000Color: White

฿ 1,157.56

JOINT FOR PIPE FLAME 1 Piece(s) 11 Day(s) 1000Color: White

฿ 1,615.00

SUS JOINT FOR PIPE FLAME 1 Piece(s) 7 Day(s) 1500Color: White

฿ 1,831.50

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day 3000Conductive, Color: Black

฿ 1,327.73

SUS JOINT FOR PIPE FLAME 1 Piece(s) 7 Day(s) 1000Conductive, Color: Black

฿ 944.17

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day 1500Conductive, Color: Black

Loading...

  1. 1