1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Roller Conveyor Module 3520P50

JOINT FOR PIPE FLAME

Aluminum Roller Conveyor Module 3520P50
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 763.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A power strip kit that can be mounted onto the green frame.
[Features]
・ Specifications: 125 V AC / 15 A, with cable 3 m plug
・ Weight: 476 g
[Applications]
・ Convenient as a table tap.

 
Part Number
GFE-011 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 763.37

฿ 426.04

JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Accessory Accessory Type Conductive Components
Technical Data AC 125/15 A, Cable 3 m, With Plug

Please check the type/dimensions/specifications of the part GFE-011 in the Aluminum Roller Conveyor Module 3520P50 series.