1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Power Connector GFE-011

SUS JOINT FOR PIPE FLAME

Power Connector GFE-011
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 83.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A grounding kit.
[Features]
・ Connect the tapping screw anywhere on the frame for earthing.
・ Accessories: Earth cable 1.5 m × 1, Truss-Head Screw trapping screw (M4 × 12), (Trivalent chromate plating) × 1

 
Part Number
GFK-N00 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 83.10

฿ 49.97

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Surface Treatment No Type Accessory
Joint Type Single Unit Accessory Type For Cable Wiring Technical Data Grounding Cable Length: 1.5 m

Please check the type/dimensions/specifications of the part GFK-N00 in the Power Connector GFE-011 series.