1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ground Cable Kit

JOINT FOR PIPE FLAME

Ground Cable Kit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 910.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Please use it to ensure conductivity.
・ Tape width: 6 mm

 
Part Number
GFE-015 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 910.42

฿ 500.46

JOINT FOR PIPE FLAME 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Mounting Method Use for Plug Style Adhesive Surface Treatment No Type Accessory
Joint Type Single Unit Color White Technical Data Tape Width: 6 mm, Length: 20 m

Please check the type/dimensions/specifications of the part GFE-015 in the Ground Cable Kit series.