(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Aluminum pipe structural material GF common parts
Mounting Method | Plug Style | Surface Treatment | No | Type | Plastic Joint |
---|---|---|---|---|---|
Joint Type | Single Unit | Material | Polyamide | Accessory Type | Cap End |
Color | Gray |
Please check the type/dimensions/specifications of the part GFA-416 in the Extrusion End Caps series.
Part Number |
---|
GFA-417 |
GFA-418 |
GFA-419 |
GFA-420 |
GFA-421 |
GFA-422 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Technical Data |
---|---|---|---|---|---|
฿ 90.26 | 1 Piece(s) | Same day | SW60 | ||
฿ 98.60 | 1 Piece(s) | Same day | SL63 | ||
฿ 89.80 | 1 Piece(s) | Same day | DS49 | ||
฿ 89.95 | 1 Piece(s) | Same day | DW60 | ||
฿ 97.98 | 1 Piece(s) | Same day | DL68 | ||
฿ 98.60 | 1 Piece(s) | Same day | DT98 |
How can we improve?
How can we improve?