1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pillar joint A/B

Pillar joint A/B
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 54.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert the pillar joint AB into both ends of the green frame S and connect by twisting it after matching the groove with the green frame L slot. The pillar joints A/B are used for the frame top and bottom, use them in pair for each frame.

 
Part Number
GFJ-A58
GFJ-A59SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTechnical Data

฿ 54.27

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) For bottom

฿ 54.27

฿ 32.67

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day For top

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Surface Treatment No Type Plastic Joint
Joint Type Single Unit Material Nylon Color Gray