(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A plastic joint that snaps into the convex part of the frame and guards the frame.
[Applications]
·Useful for guarding the frame.
External appearance of Frame Guard S
Drawing of Frame Guard S
Dimensional drawing of Frame Guard S
Part Number |
---|
GFA-813G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 189.93 ฿ 114.07 | JOINT FOR PIPE FLAME | 1 Piece(s) | Same day |
Loading...
Mounting Method | Plug Style | Type | Plastic Joint | Joint Type | Single Unit |
---|---|---|---|---|---|
Material | Polypropylene | Color | Gray | Technical Data | Length 2,000 mm |
Please check the type/dimensions/specifications of the part GFA-813G in the Frame Guard S, L = 2000 series.
How can we improve?
How can we improve?