(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a cover to protect the frame ends. The available hollow area can be used as a thin tool insert for tools such as wrench.
There was an error included in the catalog for this product. Please confirm the errata (from P405) before using the product.
External appearance of End Cover S
End Cover S drawing (For Green Frame S)
End Cover S dimensional drawing (For Green Frame S)
End Cover S dimensional drawing (For Green Frame S F35)
End Cover S dimensional drawing (L for Green Frame S F22)
End Cover S dimensional drawing (R for Green Frame S F22)
Part Number |
---|
GFA-437B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Method | Surface Treatment | Type | Joint Type | Material | Color | Technical Data |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 44.48 | SUS JOINT FOR PIPE FLAME | 1 Piece(s) | 3 Day(s) | - | - | Part for Terminal | - | [Resin] PVC | Blue | GFS End Cover |
Loading...
Accessory Type | Cap End |
---|
Please check the type/dimensions/specifications of the part GFA-437B in the GF End Cover S series.
Part Number |
---|
GFA-437G |
GFA-437R |
GFA-437Y |
GFA-438G |
GFA-438R |
GFA-438Y |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Method | Surface Treatment | Type | Joint Type | Material | Color | Technical Data |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 54.27 | 1 Piece(s) | Same day | Plug Style | No | Plastic Joint | Single Unit | [Resin] Plasticized Polyvinyl Chloride | Gray | Green Frame S End Cover | ||
฿ 54.27 | 1 Piece(s) | Same day | Plug Style | No | Plastic Joint | Single Unit | [Resin] Plasticized Polyvinyl Chloride | Red | Green Frame S End Cover | ||
฿ 54.27 | 1 Piece(s) | Same day | Plug Style | No | Plastic Joint | Single Unit | [Resin] Plasticized Polyvinyl Chloride | Yellow | Green Frame S End Cover | ||
฿ 54.27 | 1 Piece(s) | Same day | Plug Style | No | Plastic Joint | Single Unit | [Resin] Plasticized Polyvinyl Chloride | Gray | Green Frame S F35 End Cover | ||
฿ 54.27 | 1 Piece(s) | Same day | Plug Style | No | Plastic Joint | Single Unit | [Resin] Plasticized Polyvinyl Chloride | Red | Green Frame S F35 End Cover | ||
฿ 54.27 | 1 Piece(s) | Same day | Plug Style | No | Plastic Joint | Single Unit | [Resin] Plasticized Polyvinyl Chloride | Yellow | Green Frame S F35 End Cover |
How can we improve?
How can we improve?