Inner Cap S / Conductive Inner Cap S

Brand :
SUS
Caution
- The product images are representative only. Specifications may differ for each part number, including shape and color.
Product Description
Flange protection cap for Green Frame S Series (19 mm)
[Applications]
·Can be used to protect the flange of the frame.
Drawing

Product Specifications
Usage example

Product Specifications
| Name | Inner Cap S | Conductive Inner Cap S |
|---|---|---|
| Materials | LDPE | Conductive PP |
| Weight | 1 g | 2 g |
| Environment | RoHS10 compliant product | |
Conductive Inner Cap S is a conductive type of Inner Cap S.
Compatible frame
| Name | Part number |
|---|---|
| Green Frame S | GFF-400 |
| Green Frame S F22 | GFF-403 |
| Green Frame S F35 | GFF-402 |
| Green Frame S W | GFF-406 |
| Green Frame S P100 | GFF-405 |
| Green Frame S Triple | GFF-407 |