1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GF-G Rack Beam W, Cover

JOINT FOR PIPE FLAME

GF-G Rack Beam W, Cover
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 310.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The cover for green frame G rack beam W. Insert it securely into the protruding part till you hear a clicking sound.

 
Part Number
GFA-816G SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 310.26

฿ 177.44

JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Single Unit
Material High Density Polyethylene Color Gray Technical Data Length 2,000 mm

Please check the type/dimensions/specifications of the part GFA-816G in the GF-G Rack Beam W, Cover series.