1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ring Runner S GFA-A32 (Part Number)

SUS JOINT FOR PIPE FLAME

Ring Runner S GFA-A32
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 159.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Plastic joint for Green Frame G series (43 mm).
[Features]
・ Conductive type
・ Material: Conductive PP
・ Weight: 76 g
[Applications]
・ Please use it to attach the M16 adjuster/threaded stem caster.
・ Please use together with conductive type adjusters and casters.

 
Part Number
GFN-E21 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 159.42

฿ 95.76

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Surface Treatment No Type Plastic Joint
Joint Type Single Unit Material Conductive Polypropylene Accessory Type Cap End
Color Ivory

Please check the type/dimensions/specifications of the part GFN-E21 in the Ring Runner S GFA-A32 series.