(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The parts that can store a 4-core flat cable of ø2.5 size. Can be stacked and used because the top has become GF hook shape. The GF hook-shaped part is designed for the purpose of stacking function. Cannot be gripped with the connectors.
Mounting Method | Plug Style | Surface Treatment | No | Type | Plastic Joint |
---|---|---|---|---|---|
Joint Type | Single Unit | Material | Polypropylene | Accessory Type | For Cable Wiring |
Color | Gray | Technical Data | L = 2,000 mm |
Please check the type/dimensions/specifications of the part GFA-822 in the Flat Cable Cover series.
How can we improve?
How can we improve?