(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Guide the cable, etc. by securely mounting on the hook part of the green frame till you hear a clicking sound.
Mounting Method | Plug Style | Surface Treatment | No | Type | Plastic Joint |
---|---|---|---|---|---|
Joint Type | Single Unit | Material | Polypropylene | Accessory Type | For Cable Wiring |
Please check the type/dimensions/specifications of the part C1R-G2C in the GF Cable Ring series.
Part Number |
---|
C1R-G2R |
C1R-G2W |
C1R-G2Y |
C1R-G3C |
C1R-G3R |
C1R-G3W |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Technical Data |
---|---|---|---|---|---|---|---|
฿ 352.73 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | Red | Small 10 pieces per box | ||
฿ 315.84 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | [White] White | Small 10 pieces per box | ||
฿ 352.73 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | Yellow | Small 10 pieces per box | ||
฿ 372.09 | 1 Piece(s) | Same day | [White] Clear | Medium 10 pieces included per box | |||
฿ 398.52 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | Red | Medium 10 pieces included per box | ||
฿ 372.09 | 1 Piece(s) | Same day | [White] White | Medium 10 pieces included per box |
How can we improve?
How can we improve?