Frame Guard l = 2,000 mm

Brand :
SUS

Caution

    Product Description

    [Features]
    · Can be fitted onto the raised parts of frames, helping protect the frame from damage. Use an outer type connector to even out uneven sections.
    · Available in 7 colors, allowing frames to be color-coded by area or application.
    · Can be cut with nippers, cutters, etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Frame Guard l = 2,000 mm | SUS | MISUMI Thailand