GF End Cover

Brand :
SUS

Caution

    Product Description

    Accessories for Green Frame N Series (28 mm)
    [Features]
    ·A cover to protect the flange of the frame.
    ·It can also be used as a simple tool holder by using the hollow.




    Product Specifications

    Weight: 4 g (GFA-B20, GFA-B21), 5 g (GFA-427, GFA-432), 6 g (GFA-430, GFA-435, GFA-431, GFA-436), 7 g (GFA-429, GFA-434)

     

    External appearance of GF End Cover

     
    Example of using GF End Cover

    Example of using GF End Cover

    Dimensional drawing of GF End Cover

    Dimensional drawing for Green Frame

    Dimensional drawing for Green Frame

    Dimensional drawing for Green Frame F50

    Dimensional drawing for Green Frame F50

    Dimensional drawing of R for Green Frame F35

    Dimensional drawing of L for Green Frame F35

    Dimensional drawing of L for Green Frame F35

    Dimensional drawing of R for Green Frame F35

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    GF End Cover | SUS | MISUMI Thailand