Inner Cap, Hard

Brand :
SUS
Caution
Product Description
Accessories for Green Frame N Series (28 mm)
[Features]
·A material that is harder than a normal inner cap.
Drawing

Product Specifications
Materials: GFA-400/LDPE, GFA-412, GFA412Y/PAWeight: 3 g
Compatible frame
| Name | Part number |
|---|---|
| Green Frame | GFF-000 |
| Green Frame DIN | GFF-031 |
| Green Frame F35 | GFF-014 |
| Green Frame F50 | GFF-005 |
| Green Frame F50-2 | GFF-052 |
| Green Frame W | GFF-003 |
| Green Frame W2 | GFF-045 |
| Green Frame P100 | GFF-001·GFF-002 |
| Green Frame Beam P250 | GFF-032 |
| Green Frame Slip | GFF-006 |
| Green Frame LS | GFF-034 |
| Green Frame LS-S Slot | GFF-035 |