1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Frame Cushion (2,000 mm) (GFA-400)

SUS JOINT FOR PIPE FLAME

Frame Cushion (2,000 mm) (GFA-400)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Accessories for Green Frame N Series (28 mm)
[Features]
・ It protects the edges of GF frame of ø28 (diameter: 28 mm) size and protects the safety of workers.
・ The color of the conductive inner cap is black.

 
Part Number
GFA-400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Color Technical Data

฿ 30.53

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day [Resin] PolyethyleneGrayInner Cap

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Surface Treatment No Type Accessory
Joint Type Single Unit Accessory Type Cap End

Please check the type/dimensions/specifications of the part GFA-400 in the Frame Cushion (2,000 mm) series.

Products with similar specification

Part Number
GFA-411
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial Color Technical Data

฿ 67.83

1 Piece(s) Same day [Resin] Conductive PolypropyleneBlackConductive Inner Cap