(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Connector for Green Frame N Series (28 mm).
[Features]
・ Parts for attaching tension springs.
・ Material: Tension spring post: Steel, connector piece: Die-cast aluminum, hex nut: Steel
・ Weight: 16 g (M6), 53 g (Kit)
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Single Unit | Material | Aluminum | Color | Silver |
Please check the type/dimensions/specifications of the part GFW-240 in the Inner Cap / Conductive Inner Cap series.
Part Number |
---|
GFK-913 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Technical Data |
---|---|---|---|---|---|
฿ 256.67 | 1 Piece(s) | Same day | Post Kit for Tension Spring |
How can we improve?
How can we improve?