1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Surface Cap Set with Roller Guide Frame Counterweight (2 Pieces) (Part Number)

JOINT FOR PIPE FLAME

End Surface Cap Set with Roller Guide Frame Counterweight (2 Pieces)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 318.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated cap with roller guide frame counterweight.
[Features]
·Materials: Plasticized polyvinyl chloride
・ Weight: 10 g

 
Part Number
GFW-315 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 318.82

฿ 191.42

JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Surface Treatment No Type Plastic Joint
Joint Type Single Unit Material Plasticized Polyvinyl Chloride Color Gray

Please check the type/dimensions/specifications of the part GFW-315 in the End Surface Cap Set with Roller Guide Frame Counterweight (2 Pieces) series.