1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Post Kit for Tension Spring / Single Item

SUS JOINT FOR PIPE FLAME

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 551.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Accessories for Green Frame N Series (28 mm).
[Features]
・ GF slot roller kit made of resin.
・ Dedicated roller to Roller Guide Frame (GFF-M01) .
・ Material Body: Resin, spacer: Stainless steel
・ Weight: 70 g

 
Part Number
GFK-N07 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 551.15

฿ 330.80

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Plastic Joint
Joint Type Single Unit Material Resin Accessory Type Grooved wheels, Grooved wheels unit
Color Black

Please check the type/dimensions/specifications of the part GFK-N07 in the Post Kit for Tension Spring / Single Item series.