1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Connection Towing Bracket

JOINT FOR PIPE FLAME

Connection Towing Bracket
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,090.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

GF common parts for aluminum pipe structural material
[Features]
・ Material: Stainless steel
[Applications]
・ Convenient as a metal joint.

 
Part Number
GFW-365 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,090.84

฿ 2,859.02

JOINT FOR PIPE FLAME 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment No Type Metal Joint
Joint Type Single Unit Material Stainless Steel Color Silver

Please check the type/dimensions/specifications of the part GFW-365 in the Connection Towing Bracket series.