1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ST Nut

ST Nut
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 23.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Nut for inserting into T-slots.
[Features]
· Used with Green Frame L-Slots, Green Frame GL-Slots, Green Frame SS-Slots, etc.
· Nut (with anti-slip cap) dedicated for use with parts holders, SS Slot Assist, board holders, etc.
· Materials: Stainless steel, with conductive functionality, polyamide (anti-slip cap)
· Weight: 2.10 g (SS), 8.20 g (S), 14.2 g (L)
[Applications]
· Ideal for use with frames, parts holders, etc.

 
Part Number
SFK-T01SSALE
SFK-T02SSALE
SFK-T03S
SFK-T04SSALE
SFK-T05SSALE
SFK-T06S
SFK-T07SSALE
SFK-T08SSALE
SFK-T09SSALE
SFK-T10SSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Thread Diameter
(mm)

฿ 29.70

฿ 17.92

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day 6M3

฿ 29.70

฿ 17.92

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day 6M4

฿ 29.70

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) 6M5

฿ 23.10

฿ 13.96

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day 8M3

฿ 23.10

฿ 13.96

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day 8M4

฿ 23.10

SUS JOINT FOR PIPE FLAME 1 Piece(s) 45 Day(s) 8M5

฿ 23.10

฿ 13.96

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day 8M6

฿ 26.40

฿ 15.94

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day 10M4

฿ 26.40

฿ 15.94

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day 10M5

฿ 26.40

฿ 15.94

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day 10M6

Loading...

  1. 1

Basic Information

Mounting Method Tightening Plug Style Nut Surface Treatment No Type Metal Joint
Joint Type Single Unit Material Stainless Steel Accessory Type Screw・Nut
Color Silver