1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connector Piece S Top/Side (GFJ-B71)

SUS JOINT FOR PIPE FLAME

Connector Piece S Top/Side (GFJ-B71)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connector for Green Frame S Series (19 mm)
[Features]
· Parts to which parts and equipment are attached using M5 bolts.
· Materials: Aluminum extruded material; Nuts and bolts section: Steel

 
Part Number
GFJ-B71
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTechnical Data

฿ 93.27

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) Connector Piece S Side

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Single Unit Material Aluminum Color Silver

Please check the type/dimensions/specifications of the part GFJ-B71 in the Connector Piece S Top/Side series.

Products with similar specification

Part Number
GFJ-B70
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTechnical Data

฿ 93.27

1 Piece(s) Same day Connector Piece S Top