(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Connector for Green Frame S Series (19 mm)
[Features]
· Part for connecting Green Frame S and SF Frame (square aluminum structural material).
· The long type is a GF-SF connector whose position can be adjusted by loosening bolts even after connecting with a connector.
· Materials: Aluminum extruded material; Nuts and bolts section: Steel
Part Number |
---|
GFA-621 |
GFA-623 |
GFA-625 |
GFA-627 |
GFA-629 |
GFA-631 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Technical Data |
---|---|---|---|---|---|---|
฿ 66.13 ฿ 39.78 | SUS JOINT FOR PIPE FLAME | 1 Piece(s) | Same day | SS Slot Kit | ||
฿ 66.13 ฿ 39.78 | SUS JOINT FOR PIPE FLAME | 1 Piece(s) | Same day | S Slot Kit | ||
฿ 66.13 ฿ 39.78 | SUS JOINT FOR PIPE FLAME | 1 Piece(s) | Same day | L Slot Kit | ||
฿ 133.97 ฿ 80.49 | SUS JOINT FOR PIPE FLAME | 1 Piece(s) | Same day | SS Slot Long Kit | ||
฿ 133.97 ฿ 80.49 | SUS JOINT FOR PIPE FLAME | 1 Piece(s) | Same day | S Slot Long Kit | ||
฿ 133.97 ฿ 80.49 | SUS JOINT FOR PIPE FLAME | 1 Piece(s) | Same day | L Slot Long Kit |
Loading...
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Single Unit | Material | Aluminum | Applicable Pipe Dia.(φ),(Squre) | 19 |
Color | Silver |
How can we improve?
How can we improve?