1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Connector S (GFJ-D74)

SUS JOINT FOR PIPE FLAME

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· A connector for connecting GF-S frames side-by-side.

 
Part Number
GFJ-D74
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength

฿ 146.86

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) 40mm

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Middle Material Aluminum Extruded Material + Polyacetal Applicable Pipe Dia.(φ),(Squre) 19
Intermediate Joint Type Parallel Operating Environment Standard Color Silver
Material of Bolt Iron Product Specifications Standard

Please check the type/dimensions/specifications of the part GFJ-D74 in the Double Connector S series.

Products with similar specification

Part Number
GFJ-A55
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength

฿ 81.40

1 Piece(s) Same day 20mm