1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Type Multi-Connector S (GFJ-B66)

SUS JOINT FOR PIPE FLAME

Inner Type Multi-Connector S (GFJ-B66)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connector for Green Frame S Series (19 mm)
A connector that can be connected with the same size as the outer dimensions of the frame.
[Features]
· Having it lightweight enables frames to be connected lightly.
· Multi-connector inner type S material: stainless steel, weight: 40 g.
· Multi-connector inner type SADC material: die-cast aluminum, bolt and nut: iron, weight: 19 g

 
Part Number
GFJ-B66
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial

฿ 79.70

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day [Aluminum] Aluminum

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Middle Applicable Pipe Dia.(φ),(Squre) 19 Intermediate Joint Type T Type (1 Direction Through)
Color Silver

Please check the type/dimensions/specifications of the part GFJ-B66 in the Inner Type Multi-Connector S series.

Products with similar specification

Part Number
GFJ-211
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial

฿ 183.15

1 Piece(s) Same day [Stainless Steel] Stainless Steel