1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GFS-GF Connector (Part Number)

JOINT FOR PIPE FLAME

GFS-GF Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 113.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a connector that connects GF-S (19 mm) frame with GF-N (28 mm) and GF-G (43 mm) frames.

 
Part Number
GFJ-020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 113.62

JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Middle Material Aluminum Applicable Pipe Dia.(φ),(Squre) 19
Intermediate Joint Type T Type (1 Direction Through) Color Silver

Please check the type/dimensions/specifications of the part GFJ-020 in the GFS-GF Connector series.