(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a panel fixing part used for mounting the top board of the step. Please arrange ST nuts separately together with fixing bolts. (P177) for 10 mm groove width.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Single Unit | Material | Aluminum | Color | Silver |
Please check the type/dimensions/specifications of the part GFJ-C13 in the Board Holder G series.
How can we improve?
How can we improve?