1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Straight Connector S GFJ-A89

JOINT FOR PIPE FLAME

Straight Connector S GFJ-A89
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 573.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Metal joint for Green Frame L Series (53 mm).
[Features]
· Use for reinforcement of 90° connecting parts.
・ Affixing the brace helps constructing an efficient and rigid unit.
・ Material Main body: Die-cast aluminum, bolts and nuts: Steel, pins, nuts and braces: Aluminum
・ Weight: 727 g

 
Part Number
GFJ-C16 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 573.43

฿ 323.70

JOINT FOR PIPE FLAME 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Reinforcing/Fixing Material Aluminum Applicable Pipe Dia.(φ),(Squre) 53
Color Silver

Please check the type/dimensions/specifications of the part GFJ-C16 in the Straight Connector S GFJ-A89 series.

Frequently Asked Questions (FAQ)

Question: What are the dimensions for mounting the brace connector L?
Answer: The dimensions at the time of assembly are W165.5 × D165.5 × H53 mm.