(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a standard connector of a green frame with 53 mm outer dimensions. It is a connector with the size similar to the outer dimensions of the frame.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Middle | Material | Aluminum | Applicable Pipe Dia.(φ),(Squre) | 53 |
Intermediate Joint Type | T Type (1 Direction Through) | Color | Silver |
Please check the type/dimensions/specifications of the part GFJ-B99 in the Multi-Connector Inner Type L series.
How can we improve?
How can we improve?