1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Board Holder G for Outer Use

SUS JOINT FOR PIPE FLAME

Board Holder G for Outer Use
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 78.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a part for mounting the work board, etc. on the frame. Board mounting method; reference dimensions of board and panel → P336.

 
Part Number
GFJ-A33 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 78.02

฿ 46.91

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Single Unit Material Aluminum Color Silver

Please check the type/dimensions/specifications of the part GFJ-A33 in the Board Holder G for Outer Use series.

Frequently Asked Questions (FAQ)

Question: I want to fix the board with ST nuts. Which size should I select?
Answer: Please use ST nut S for 8mm width.