(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a connector which can be mounted at any angel. The angle is fixed by tightening the bolt. Grip side can also be connected to GF-N (28 mm) frame.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Middle | Material | Aluminum | Intermediate Joint Type | T Type (1 Direction Through) |
Color | Silver | Material of Bolt | Iron |
Please check the type/dimensions/specifications of the part GFJ-228 in the Free Connector Inner Type G series.
How can we improve?
How can we improve?