1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Outer-Type G-N Multi-Connector (Part Number)

SUS JOINT FOR PIPE FLAME

Outer-Type G-N Multi-Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 152.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use it when connecting GF-N (outer diameter 28 mm type) frame with its adjacent GF-G (outer diameter 43 mm type) frame at 90°.

 
Part Number
GFJ-022 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 152.63

฿ 91.68

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Middle Corner Material Aluminum Applicable Pipe Dia.(φ),(Squre) 43
Intermediate/Corner Type L-Type (1 Direction Through) Color Silver Material of Bolt Iron

Please check the type/dimensions/specifications of the part GFJ-022 in the Outer-Type G-N Multi-Connector series.