1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leak Plate (50 Pcs. Per Pack)【50 Pieces Per Package】 (Part Number)

SUS JOINT FOR PIPE FLAME

Leak Plate (50 Pcs. Per Pack)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 839.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

To ensure performance of the conductive area, insert between the frame and the connector.

 
Part Number
GFK-E00 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 839.43

฿ 503.83

SUS JOINT FOR PIPE FLAME 1 Pack(s)

50 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Surface Treatment No Type Metal Joint
Joint Type Single Unit Material Stainless Steel Color White

Please check the type/dimensions/specifications of the part GFK-E00 in the Leak Plate (50 Pcs. Per Pack) series.