1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spring Balancer (GFA-A56)

JOINT FOR PIPE FLAME

Spring Balancer (GFA-A56)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The wire stretches when pulled and returns to its original state when released due to the force of the spring. Hang and use the impact driver, etc. It can also be used as brake equipment of cross leg lifting table mechanism. Product image is a representative example.

 
Part Number
GFA-A56 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTechnical Data

฿ 2,280.84

฿ 1,199.72

JOINT FOR PIPE FLAME 1 Piece(s) Same day 0.3~0.6kg

Loading...

  1. 1

Basic Information

Mounting Method Hooking Patching closure Surface Treatment No Type Metal Joint
Joint Type Single Unit Material Steel Color No

Please check the type/dimensions/specifications of the part GFA-A56 in the Spring Balancer series.

Products with similar specification

Part Number
GFA-A57
GFA-A58
GFA-A59
GFA-A60
GFA-A61
GFA-A62
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTechnical Data

฿ 3,000.97

1 Piece(s) Same day 0.5~1.5kg

฿ 4,867.60

1 Piece(s) Same day 1.0~3.0kg

฿ 5,139.07

1 Piece(s) Same day 2.5~5.0kg

฿ 11,144.81

1 Piece(s) Same day 4.5~9.0kg

฿ 11,831.34

1 Piece(s) Same day 9.0~15.0kg

฿ 18,064.55

1 Piece(s) Same day 15.0~22.0kg