1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connector Knob Bolt

Connector Knob Bolt
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 83.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connector for the N Series Green Frame (28 mm)
[Features]
· Tool-free connector mounting and easy positioning adjustment.
[Kit Contents]
· Knob / Bolt Collar × 1
· 5-Pointed Super Knob (White) × 1
· M6 × 35 mm Hex Bolt × 1
· Hex Nut M6 × 1

 
Part Number
GFA-A03
GFA-B90SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Method Surface Treatment Type Joint Type Material Accessory Type Color Material of Bolt Material Compatible Series Product Specifications

฿ 83.10

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day Clamp Type Bolt FasteningNoMetal JointSingle Unit[Stainless Steel] Stainless Steel-[White] White----

฿ 89.55

฿ 60.17

JOINT FOR PIPE FLAME 1 Piece(s) Same day --Accessory--Screw・Nut-Stainless SteelKnob: Nylon 6, PolypropyleneGreen Frame NConnector Knob Bolt (For Aluminum Bolt)

Loading...

  1. 1