(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A part used for mounting parts or equipment by using the dedicated ST Nut SS (P177). ST Nut SS is not included and needs to be arranged for separately. GF-G (43 mm) frame can also be gripped.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Single Unit | Material | Aluminum | Color | Silver |
Please check the type/dimensions/specifications of the part GFQ-017 in the SS Slot Assist series.
How can we improve?
How can we improve?