1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connector Piece Compact

Connector Piece Compact
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 79.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connector for the N Series Green Frame (28 mm)

[Features]
· A part for mounting components and equipment using M6 bolts.

Part Number
GFJ-B09
GFJ-B18
GFJ-D77SALE
GFJ-D79
GFJ-D82
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTechnical Data

฿ 93.27

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day Connector Piece Compact

฿ 93.27

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day Connector Piece Compact for Side

฿ 100.83

฿ 60.61

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day -

฿ 79.11

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) -

฿ 79.11

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) -

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Single Unit Material Aluminum Color Silver