1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Connector Piece

Connector Piece
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 91.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connector for Green Frame N Series (28 mm)
[Features]
· Metal joint for mounting accessories and equipment.
· M6 nut should be arranged separately.
· Can also grip GF-G (43 mm) frame.
· Gray painted products are polyurethane powder coated to improve corrosion-resistance.
· Stainless steel bolts/nuts (gray-painted products).

 
Part Number
GFJ-A31
GFJ-A31G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSurface Treatment Color Material of Bolt

฿ 91.58

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day NoSilverIron

฿ 153.86

JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) [Sprayed and Baked Paint] Gray PaintGrayStainless Steel

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Type Metal Joint Joint Type Single Unit
Material Aluminum