(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Aluminum metal joint
[Features]
・ Material: Aluminum extruded material (mounting part), stainless steel (Main body)
・ Weight: 123 g
[Applications]
・ Please use it to fix area guard doors, etc.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Single Unit | Material | Aluminum | Color | Silver |
Please check the type/dimensions/specifications of the part GFQ-016 in the Tool Bracket GFH-003 series.
How can we improve?
How can we improve?