1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

With Catch Switch for Frame (Part Number)

JOINT FOR PIPE FLAME

With Catch Switch for Frame
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 366.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Accessories for Green Frame N Series (28 mm).
[Features]
・ A magnetic catch mounting kit for resin panel doors.
・ Magnetic pull force: 14.7 N
・ Material: Aluminum extruded material (mounting part), magnet: Ferrite, housing: Stainless steel
・ Weight: 130 g

 
Part Number
GFQ-003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 366.67

JOINT FOR PIPE FLAME 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Single Unit Material Aluminum Color Silver

Please check the type/dimensions/specifications of the part GFQ-003 in the With Catch Switch for Frame series.