(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be mounted to weight frames.
[Applications]
· Can be used with foot pedals etc.
Mounting Method | Hooking Patching closure | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Single Unit | Material | Stainless Steel | Color | White |
Technical Data | Eye Bolt M6 |
Please check the type/dimensions/specifications of the part GFW-247 in the Eye Bolt M6 series.
Part Number |
---|
GFW-455 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship |
---|---|---|---|---|
฿ 278.33 | 1 Piece(s) | Same day |
How can we improve?
How can we improve?