(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ ø2 wire riveting parts. (ø2 wire sleeve (pack of 30))
・ It is a part that protects the connecting part of the wire. (ø2 wire thimble)
Mounting Method | Hooking Patching closure | Surface Treatment | No | Type | Accessory |
---|---|---|---|---|---|
Joint Type | Single Unit |
Please check the type/dimensions/specifications of the part GFW-224 in the Tension Spring GFW-252 to 260 series.
Part Number |
---|
GFW-225 |
GFW-249 |
GFW-250 |
GFW-251 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Material | Technical Data |
---|---|---|---|---|---|---|
฿ 74.62 | 1 Piece(s) | Same day | [Stainless Steel] Stainless Steel | φ2 Wire Thimble | ||
฿ 220.47 | 1 Piece(s) | Same day | [Stainless Steel] Stainless Steel | Wire φ2, 5m | ||
฿ 440.92 | 1 Piece(s) | Same day | [Stainless Steel] Stainless Steel | Wire φ2, 10m | ||
฿ 876.75 | 1 Piece(s) | Same day | [Stainless Steel] Stainless Steel | Wire φ2, 20m |
How can we improve?
How can we improve?