(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Product features]· A part of SUS green frame.· It is an item that can be unlocked by maintaining a vertically moving table in a fixed position and by controlling through wires, etc.· Load resistance: 200 N(What is SUS green frame GF series?)A new pipe type frame which is made of aluminum, lighter than conventional pipe frames and can be assembled easily by a single wrench.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Single Unit | Material | Aluminum | Color | Silver |
Please check the type/dimensions/specifications of the part GFK-N06 in the Raise/Lower Motion Lock series.
How can we improve?
How can we improve?