(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Product features]· A part of SUS green frame.· It is a mechanism where workpiece is passed through from one direction and its movement on opposite direction is locked.· Load resistance: 200 N(What is SUS green frame GF series?)A new pipe type frame which is made of aluminum, lighter than conventional pipe frames and can be assembled easily by a single wrench.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Single Unit | Material | Aluminum | Color | Silver |
Please check the type/dimensions/specifications of the part GFK-N05 in the Back Preventer for Conveyor series.
How can we improve?
How can we improve?