1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Idler

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 841.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Accessory for Green Frame N Series (28 mm)
[Features]
· A steel idler for ø2 wire (diameter 2 mm).
· Main body (steel), Bearings (steel), Retaining ring (stainless steel), Spacer part (stainless steel).

 
Part Number
GFK-911
GFW-239SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTechnical Data

฿ 890.32

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day Cast Iron Idler Mounting Kit

฿ 841.13

฿ 504.85

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day Cast Iron Idler Component

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Single Unit Material Iron Accessory Type Grooved wheels, Grooved wheels unit
Color Black